Catalog No. : AYTF-56-2N
Description: AL Comp Tee 556.5 AAC - 2N
CUP: 783786704989
Welded Aluminum, Compression Tee, Cable to Flat, 2 inch X 3 inch, 2-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. 556.5 AAC
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |