Catalog No. : AWMM-60-4N45
Description: ALUM WELDED TERMINAL TWO BARREL
CUP: 783786805495
Aluminum Welded Substation Terminal (45 Degree) - 2 Cables to Pad - 556.5-600AAC, 477 (26/7) - 556 (24/7)ACSR to 3 X 3 Inch 4 hole Pad at 45 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
|
Special Features |
45 Degree Bend |
Specifications
|
Conductor Range |
556.5 to 600 AAC kcmil , 477 (26/7) to 556 (24/7) ACSR kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |