text.skipToContent text.skipToNavigation

Catalog No. : AVIE-13-4N

Description:  ALUMINUM STUD CONNECTOR

CUP: 75114100373

Bolted Aluminum, Type AVIE - Bolted Stud, Stud to Flat. 3 inch 4-Hole NEMA Flat. Stud Size 2 - 12 Threads Per Inch, 6-7/8 inch X 2-3/8 inch. Pad Thickness 5/8 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac