text.skipToContent text.skipToNavigation

Catalog No. : AUW724SFCVO6036

Description:  AL COV 7IN 24W SOL FLAN. VO 60D36R

CUP: 626490830936

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en aluminium, poutre en U. Hauteur du rail latéral 7 pouces, largeur 24 pouces. Coude vertical externe, angle de 60 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium