text.skipToContent text.skipToNavigation

Catalog No. : AUW606SNCVO3048

Description:  AL COV 6IN 6W SOL NON-FL VO 30D48R

CUP: 626490826366

Fabriqué ou assemblé au Canada.

Couvercle plein sans rebords en aluminium, poutre en U, hauteur du rail latéral 6 pouces, largeur 6 pouces, coude vertical externe, angle 30 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium