text.skipToContent text.skipToNavigation

Catalog No. : AUW506SFCVO6012

Description:  AL COV 5IN 6W SOL FLAN. VO 60D12R

CUP: 626490822924

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en aluminium, poutre en U. Hauteur du rail latéral 5 pouces, largeur 6 pouces. Coude vertical externe, angle de 60 degrés, rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium