text.skipToContent text.skipToNavigation

Catalog No. : AUW36VFCVI9036

Description:  AL COV 36W VEN FLANGED VI 90D36R

CUP: 622538089120

Fabriqué ou assemblé au Canada.

Couvercle ventilé, à rebords, en aluminium, poutre en U. Largeur 36 pouces. Coude vertical interne, angle de 90 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium