text.skipToContent text.skipToNavigation

Catalog No. : AUW24SFCHT12

Description:  AL COUV 24LRG SOL RBRD T HOR 12R

CUP: 626490812062

Fabriqué ou assemblé au Canada.

Couvercle solide à rebords rabattus, en aluminium, poutre en U. Té horizontal. Largeur 24 pouces, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium