text.skipToContent text.skipToNavigation

Catalog No. : AUW2436VFCET24

Description:  AL COUV 24-36LRG VEN REB T EXP 24R

CUP: 622538087386

Fabriqué ou assemblé au Canada.

Couvercle en aluminium, ventilé à rebords, poutre en U. Largeur 24 pouces x 36 pouces. Té horizontal. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

24 Inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium