text.skipToContent text.skipToNavigation

Catalog No. : AUW18SNCHB3048

Description:  AL COV 18W SOL NON-FLAN. HB 30D48R

CUP: 626490810457

Fabriqué ou assemblé au Canada.

Couvercle plein, sans rebords, en aluminium, poutre en U. Largeur 18 pouces. Coude horizontal, angle de 30 degrés, rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium