text.skipToContent text.skipToNavigation

Catalog No. : AUW1824SNCEX24

Description:  AL COV 18X24W SOL NON-FLAN. EX 24R

CUP: 626490811393

Fabriqué ou assemblé au Canada.

Couvercle en aluminium, à fond solide sans rebords, poutre en U. Largeur 18 pouces x 24 pouces. Croix d"expansion horizontal. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium