text.skipToContent text.skipToNavigation

Catalog No. : AUW0936SNCEX24

Description:  AL COV 9X36W SOL NON-FLAN. EX 24R

CUP: 626490807891

Fabriqué ou assemblé au Canada.

Couvercle en aluminium, à fond solide sans rebords, poutre en U. Largeur 9 pouces x 36 pouces. Croix d"expansion horizontal. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

9 Inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium