Catalog No. : AUF736VHB4536
Description: AL FIT 7IN 36W VEN HOR. BEND 45D36R
CUP: 626490800465
Fabriqué ou assemblé au Canada.
Raccord coude horizontal en aluminium, poutre en U. Profondeur du rail latéral 7 pouces, largeur 36 pouces, style de fond ventilé. Angle de 45 degrés, rayon nominal 36 pouces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Inner radius |
36 inch |
|
Material |
Aluminium |