text.skipToContent text.skipToNavigation

Catalog No. : AUF718LHB6012

Description:  AL FIT 7IN 18W LAD HOR. BEND 60D12R

CUP: 626490778504

Fabriqué ou assemblé au Canada.

Raccord coude horizontal en aluminium, poutre en U. Profondeur du rail latéral 7 pouces, largeur 18 pouces, style de fond en échelle. Angle de 60 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

12 inch

Material

Aluminium