text.skipToContent text.skipToNavigation

Catalog No. : AUF71830VEX36H

Description:  AL FIT 7IN 18X30W VEN EXPAND X 36R

CUP: 626490784277

Fabriqué ou assemblé au Canada.

Raccord type U en aluminium, croix d"expansion horizontale. Hauteur du rail latéral 7 pouces, largeur 18 pouces x 30 pouces. Style de fond ventilé. Rayon nominal 36 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 30 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

914.4 mm

Material

Aluminium