text.skipToContent text.skipToNavigation

Catalog No. : AUF71824SET12

Description:  AL FIT 7IN 18X24W SOL EXPAND T 12R

CUP: 626490783508

Fabriqué ou assemblé au Canada.

Raccord type U en aluminium, té d"expansion horizontal. Hauteur du rail latéral 7 pouces, largeur 18 pouces x 24 pouces. Style de fond solide. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 24 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Aluminium