text.skipToContent text.skipToNavigation

Catalog No. : AUF706SHX12

Description:  AL FIT 7IN 6W SOL HOR. X 12R

CUP: 626490759862

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en U, croix horizontale. Hauteur du rail latéral 7 pouces, largeur 6 pouces. Style de fond solide. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Catégorie

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

152.4 mm

Inner radius

304.8 mm

Material

Aluminium