n° de catalogue : AUF624VVO3024H
Description: AL RAC 6PO 24LRG VEN VE 30D24R QAI
CUP: 626490742291
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Bend for cable tray |
Special Features |
30 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
24 in |
Side Rail Height |
6 inches |
Change of direction |
Vertically rising |
Type of rung |
Perforated profile |
Deflection (angle) |
30° |
Cable ladder width |
24 inch |
Inner radius |
24 inch |
Material |
Aluminium |