Catalog No. : AUF624VVI4536H
Description: AL RAC 6PO 24LRG VEN VI 45D36R QAI
CUP: 626490742079
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Bend for cable tray |
Special Features |
45 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
24 in |
Side Rail Height |
6 inches |
Change of direction |
Vertically declining |
Type of rung |
Perforated profile |
Deflection (angle) |
45° |
Cable ladder width |
24 inch |
Inner radius |
36 inch |
Material |
Aluminium |