Catalog No. : AUF618LVI3048
Description: AL FIT 6IN 18W LAD VI 30D48R
CUP: 626490732728
Fabriqué ou assemblé au Canada.
Raccord coude vertical interne en aluminium, poutre en U. Profondeur du rail latéral 6 pouces, largeur 18 pouces, style de fond en échelle. Angle de 30 degrés, rayon nominal 48 pouces.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
30° |
|
Inner radius |
48 inch |
|
Material |
Aluminium |