text.skipToContent text.skipToNavigation

Catalog No. : AUF518VVO9036

Description:  AL FIT 5IN 18W VEN VO 90D36R

CUP: 626490689831

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en aluminium, poutre en U. Profondeur du rail latéral 5 pouces, largeur 18 pouces, style de fond ventilé. Angle de 90 degrés, rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

36 inch

Material

Aluminium