text.skipToContent text.skipToNavigation

Catalog No. : AUF518SVI4548

Description:  AL FIT 5IN 18W SOL VI 45D48R

CUP: 626490688018

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en aluminium, poutre en U. Profondeur du rail latéral 5 pouces, largeur 18 pouces, style de fond solide. Angle de 45 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

48 inch

Material

Aluminium