text.skipToContent text.skipToNavigation

Catalog No. : AUF518SHX36

Description:  AL FIT 5IN 18W SOL HOR. X 36R

CUP: 626490687790

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en U, croix horizontale. Hauteur du rail latéral 5 pouces, largeur 18 pouces. Style de fond solide. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

457.2 mm

Inner radius

914.4 mm

Material

Aluminium