text.skipToContent text.skipToNavigation

Catalog No. : AUF51224SEX48

Description:  AL FIT 5IN 12X24W SOL EXPAND X 48R

CUP: 626490684737

Fabriqué ou assemblé au Canada.

Raccord type U en aluminium, croix d"expansion horizontale. Hauteur du rail latéral 5 pouces, largeur 12 pouces x 24 pouces. Style de fond solide. Rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 24 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

1219.2 mm

Material

Aluminium