text.skipToContent text.skipToNavigation

Catalog No. : AUF506SVTD36

Description:  AL FIT 5IN 6W SOL VERT T DOWN 36R

CUP: 626490668270

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en U, té vertical descendant. Hauteur du rail latéral 5 pouces, largeur 6 pouces. Style de fond solide. Rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

152.4 mm

Inner radius

914.4 mm

Material

Aluminium