text.skipToContent text.skipToNavigation

Catalog No. : AUF43624LHSR

Description:  AL RAC 4PO 36-24LRG ECH RED CTR

CUP: 626490664357

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en U, réducteur horizontal centré. Hauteur du rail latéral 4 pouces, largeur 36 pouces x 24 pouces. Style de fond en échelle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 24 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

101.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here