text.skipToContent text.skipToNavigation

Catalog No. : AUF424LHX48

Description:  AL FIT 4IN 24W LAD HOR. X 48R

CUP: 626490646735

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en U, croix horizontale. Hauteur du rail latéral 4 pouces, largeur 24 pouces. Style de fond en échelle. Rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

609.6 mm

Inner radius

1219.2 mm

Material

Aluminium