text.skipToContent text.skipToNavigation

Catalog No. : AUF418SHT48H

Description:  AL FIT 4IN 18W SOL HOR. T 48R

CUP: 626490641549

Fabriqué ou assemblé au Canada.

Raccord type U en aluminium, té horizontal. Hauteur du rail latéral 4 pouces. Largeur 18 pouces. Style de fond solide. Rayon nominal 48 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

457.2 mm

Inner radius

1219.2 mm

Material

Aluminium