text.skipToContent text.skipToNavigation

Catalog No. : AUF418LVI9048

Description:  AL RAC 4PO 18LRG ECH VI 90D48R

CUP: 626490640573

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en aluminium, poutre en U. Profondeur du rail latéral 4 pouces, largeur 18 pouces, style de fond en échelle. Angle de 90 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

48 inch

Material

Aluminium