text.skipToContent text.skipToNavigation

Catalog No. : AUF412SHB6048

Description:  AL RAC 4PO 12LRG SOL CDH 60D48R

CUP: 626490634732

Fabriqué ou assemblé au Canada.

Raccord coude horizontal en aluminium, poutre en U. Profondeur du rail latéral 4 pouces, largeur 12 pouces, style de fond solide. Angle de 60 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

48 inch

Material

Aluminium