text.skipToContent text.skipToNavigation

Catalog No. : AUF406VVO9024H

Description:  AL FIT 4IN 6W VEN VO 90D24R

CUP: 626490623347

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en aluminium, poutre en U. Profondeur du rail latéral 4 pouces, largeur 6 pouces, style de fond ventilé. Angle de 90 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Aluminium