text.skipToContent text.skipToNavigation

Catalog No. : ATS313-AAP-666

Description:  AUTO TRANSFER, 3PH,15KV,3WAY

CUP: 783786540167

Auto Transfer Sub Surface Switch Gear, Three-Phase, 15.5kV, 3 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (1) Three-Phase Vacuum Interrupters, 600 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD