text.skipToContent text.skipToNavigation

n° de catalogue : ATD266336ZB

Description:  ETRIER DE SUSPENSION EN ACIER INOX

CUP: 783786176199

Étrier de suspension automatiquement Autoset en acier inoxydable pour conducteurs de calibres : 266 18/1, 336 18/1 ASCR, 266, 336 AAAC, 266, 336 AAC, Code de couleur - Vert
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • This dead-end installs quickly and easily, reducing maintenance costs and inventory
  • Color-coded, funnel-shaped end pieces provide instant visual identification of maximum conductor size and swiftly quide conductor into position for insertion
  • Pilot caps envelop cable strands and quide the conductors into the center of the splice
  • Die-cast precision-made jaws provide optimium contact area for a greater range of conductor sizes
  • Compression spring positions the jaw for positive conductor acceptance
  • Factory-installed dust covers repells dirt and debris
  • Versatile for deadending ACSR, AAC and AAAC conductors
  • Galvanized steel clevis pin and stainless steel cotter pin (included) enable the bail to be used with standard deadend suspension insulators
  • Color-coded tape enables identification of the minimum conductor size of wide-range connectors - it further eliminates errors and speeds up installations
  • Special microcrystalline-based inhibitor coats the jaws and tube's inner diameter, seals the connection and provides a high-pressure lubricant for long-term continous performance

Descripteurs

Catégorie

Plaques et éclisses

Classifications

Marque de produit

Blackburn

Conformité et certifications

RoHS RoHS3 Compliant

Documents/outils d'aide

Dessin de vente

Cliquez ici