text.skipToContent text.skipToNavigation

Catalog No. : ATCC5561

Description:  BRIDE CBLE TREFLE INOX316 2.17-2.40

CUP: 753554098848

Bride disposition en trefle, Matériau Acier Inoxydable 316, Diamètre extérieur du câble Minimum 55mm Maximum 61mm, Dimensions de la bride Hauteur 125,5mm, Largeur 133,0mm, Quincaillerie inclus
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

125.5 mm

Height

133 mm

ETIM EC000536 Cable bracket

Length

125.5 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here