Catalog No. : ASPKG-11B-F90
Description: AL Conn Stud-Pipe 1-3/4 12 - 3/4 90
CUP: 783786696710
Aluminum Bolted Substation Stud Connector - Stud to Pipe - Expansion Style - 230kV Maximum - 1 3/4 inch-12 Stud to 3/4 inch NPS Pipe. 90 Degree Take-Off.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |