Catalog No. : ASBCC-L-5
Description: AL BOLTED SUBSTA BUS SUPPRT COUPLER
CUP: 783786694907
Aluminum Bolted Substation Bus Support/Coupler (Double Ring - Rigid Fit) - Pipe to Bolt Circle - 3 inch Pipe to 5 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |