Catalog No. : ALUW609SNCVO4512
Description: AL COUV SLD MONO VO 9PO 45D 12R
CUP: 785055038771
Fabriqué ou assemblé au Canada.
Couvercle plein, sans rebords, en aluminium pour chemin de câble monopièce. Hauteur du rail latéral 6 pouces, largeur 9 pouces. Coude vertical externe, angle de 45 degrés, rayon nominale 12 pouces.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
228.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |