text.skipToContent text.skipToNavigation

Catalog No. : ALUW318SFCVO3024

Description:  COUV REB ALU MONO 3-5/8X18 COUD VER

CUP: 785055036067

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en aluminium pour chemin de câble monopièce. Hauteur du rail latéral 3-5/8 pouces, largeur 18 pouces. Coude vertical externe, angle de 30 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

3-5/8 inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium