text.skipToContent text.skipToNavigation

Catalog No. : ALUW30SNCHB3048

Description:  COUV ALU MONO 30PO COUDE HOR 30D

CUP: 785055034667

Fabriqué ou assemblé au Canada.

Couvercle plein, sans rebords, en aluminium, pour chemin de câble monopièce. Largeur 30 pouces. Coude horizontal, angle de 30 degrés, rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium