text.skipToContent text.skipToNavigation

Catalog No. : ALUW30SFCVI6012

Description:  COUV REB ALU MONO 30PO COUD VER 60D

CUP: 785055034544

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en aluminium, pour chemin de câble monopièce. Largeur 30 pouces. Coude vertical interne, angle de 60 degrés, rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium