text.skipToContent text.skipToNavigation

Catalog No. : ALUW212SNCVO6012

Description:  COUV ALU MONO 2X12PO COUD VERT EXT

CUP: 785055032243

Fabriqué ou assemblé au Canada.

Couvercle plein, sans rebords, en aluminium pour chemin de câble monopièce. Hauteur du rail latéral 2 pouces, largeur 12 pouces. Coude vertical externe, angle de 60 degrés, rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

2 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium