text.skipToContent text.skipToNavigation

Catalog No. : ALUW212HAP

Description:  AL 2PO 12LRG PLAQUE HOR. AJUST.

CUP: 753554102712

Fabriqué ou assemblé au Canada.

Aluminum one-piece tray 2 inch side rail height 12 inch width horizontal adjustable plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

2 inches