text.skipToContent text.skipToNavigation

Catalog No. : ALUW12SNCVI3012

Description:  COUV ALU MONO 12PO COUDE VERT 30D

CUP: 785055030478

Fabriqué ou assemblé au Canada.

Couvercle plein sans rebords en aluminium, chemin de câble monopièce, largeur 12 pouces, coude vertical interne, angle 30 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium