text.skipToContent text.skipToNavigation

Catalog No. : ALUF624VVI4548

Description:  AL MONO RAC 6PO 24LRG VEN VI 45D48R

CUP: 785055026457

Fabriqué ou assemblé au Canada.

Raccord en aluminium pour chemin de câbles monopièce, profondeur du rail latéral 6 pouces, largeur 24 pouces. Style de fond ventilé. Coude vertical interne 45 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

24 inch

Inner radius

48 inch

Material

Aluminium