text.skipToContent text.skipToNavigation

Catalog No. : ALUF336VVO4512

Description:  AL MONO RAC 3PO 36LRG VEN VE 45D12R

CUP: 785055021780

Fabriqué ou assemblé au Canada.

Raccord en aluminium pour chemin de câbles monopièce, profondeur du rail latéral 3-5/8 pouces, largeur 36 pouces. Style de fond ventilé. Coude vertical externe 45 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Aluminium