text.skipToContent text.skipToNavigation

Catalog No. : ALUF324SHT12

Description:  AL RAC 3-5/8PO 24LRG SOL T HOR 12R

CUP: 785055962281

Fabriqué ou assemblé au Canada.

Raccord en aluminium pour chemin de câble monopièce, té horizontal. Hauteur du rail latéral 3-5/8 pouces. Largeur 24 pouces. Type de fond solide. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

609.6 mm

Inner radius

304.8 mm

Material

Aluminium