text.skipToContent text.skipToNavigation

Catalog No. : ALUF306SHB4536

Description:  AL MONO RAC 3PO 6LRG SOL HC 45D36R

CUP: 785055015246

Fabriqué ou assemblé au Canada.

Raccord monopièce, coude horizontal en aluminium. Profondeur du rail latéral 3-5/8 pouces, largeur 6 pouces, style de fond solide. Angle de 45 degrés, rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

36 inch

Material

Aluminium