text.skipToContent text.skipToNavigation

Catalog No. : ALTF04VOC9024

Description:  AL CANAL RAC 4LRG COUV VE 90D24R

CUP: 786209582270

Fabriqué ou assemblé au Canada.

Couvercle pour raccord en aluminium pour canalisation, largeur 4 pouces, coude vertical externe, 90 degrés, rayon 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

90°

Width

101.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Change of direction

Vertically rising

Documents/Support Tools

Sales Drawing

Click here