text.skipToContent text.skipToNavigation

Catalog No. : ALTF04VOC3012

Description:  AL COUV INSTR 4LRG VO 30D12R

CUP: 753554087224

Fabriqué ou assemblé au Canada.

Aluminum cable channel fitting cover 4 inches width vertical outside bend 30 degree angle 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

30°

Width

101.6 mm

Width

4 inch

Suitable for cable ladder

Y

Material

Aluminium

Change of direction

Vertically rising