Catalog No. : AL16/U063/A/000620
Description: STR PA66 FITTING U063 16MM-BL
CUP: 5020963008795
Descriptors
Category |
Electrical fittings |
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
Material |
Polyamide/Nylon 6.6 |
Color |
Black |
Connection |
Straight |
Cable Entry |
5/8 Inch UNEF Thread |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
NC 16mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
16 mm |
Degree of protection (IP) |
IP68 |
Model |
Straight |
Revolving thread |
Y |
Construction type |
Internal thread |
Type of connection |
Snap connection |
Thread type |
UNEF |
Thread connection size |
Other |
Thread length |
9 mm |
Thread length |
0.354 inch |
Total length |
22.6 mm |
Total length |
0.89 inch |
Total height |
53.5 mm |
Total height |
2.11 inch |
Material |
Polyamide (PA) |
Colour |
Black |
Approved in combination with protective conduit UR |
N |
Approved in combination with protective conduit DIN EN 61386-23 |
Y |